Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Firma
MAICO
Opis
TR 2,5 S-2 - 5-step transformer, three-phase AC, maximum loading 2.5 A
Lista materiałowa
0157.0152
ARTNR
Article number
0157.0152
CTN
Customs Tariff Number
1570152
LODDEST
LOD Destination
LODLEVEL
LOD Level
TV
Type of voltage
Three-phase AC
RV
Rated voltage
400 V
F
Frequency
50/60 Hz
NO
Nominal output
450 W
MAXL
Maximum load
2.5 A
DP
Degree of protection
IP 00
SV
Secondary voltage
105/150/190/250/400 V
TI
Type of installation
Control cabinet
W
Weight
4.07 kg
WD
Width
120 mm
H
Height
90 mm
D
Depth
120 mm
AT
Ambient temperature
0 up to 40 °C
PU
Packing unit
2 piece(s)
R
Range
C
GE
GTIN (EAN)
4012799571520
SA700ID17
Additional Information
Zalecenia
Similar parts
Powiązane wyposażenie
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Pobierz modele CAD