Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Spelsberg
Description
TR NS35-64
Bill of material
79506401
MD01
VAR__MANUID_
79506401
DESCSHORT
Short Description
TR NS35-64
DESCLONG
Long Description
Carrier for standard rails acc. to DIN EN 60715, 35 x 7.5 mm, set = 10 pcs., <br /><strong>Dimensions: </strong>13 x 87,4 x 64 mm
INTNO
International product number
4013902922086
MANUID
Product number of the Manufacturer
79506401
MANUNAME
Manufacturer Name
Spelsberg
MANUTYPEDESC
Manufacturer Type Description
TR NS35-64
EF000215
EV000154
EF013236
true
EF013237
true
QUANTITYMIN
Minimum Order Quantity
1
WEIGHT
0.0156
LENGTH
87.400
WIDTH
13
DEPTH
64
CUSTOMS_TARIFF_NUMBER1
39269097
CUSTOMS_TARIFF_COUNTRIES1
COO
Country of origin
DE
MD04
MD04
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models