Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
GIMOTA
Description
TRAC2ST1-8
Bill of material
TRAC2ST1-8
COMPANY
Company
GIMOTA
CNSORDERNO
Order number
TRAC2ST1-8
L1
42.5 mm
L2
16 mm
L3
18 mm
L4
25.0 mm
L5
31.0 mm
N1
M3 mm
VERS
Version
1
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    GIMOTA
    Front panel mount receptacle, with accessory-thread, through fixing holes, pin contact
    GIMOTA
    TRAC3ST3-8
    GIMOTA
    TRAC2ST2-8
    GIMOTA
    TRAC2ST1-9
    GIMOTA
    TRAC2ST2-9
    GIMOTA
    TRAC3ST3-9
    GIMOTA
    Cable connector M12, D-coded, 4pol, 100°, socket contact
    GIMOTA
    Plug part outdoor, socket contact
Previews
3D
Dimension
2D
Download CAD models