您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
註冊
登錄
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Sita
Created: 01.05.2021
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Sita
SitaMore transition connector set 80205658
Sita
Accessories
Supplies
Powered by
CAD模型選擇
{sita/accessories/f/sita_more_uebergangsverbinderset_asmtab.prj},{NB=Sita 80205658 (300)},{PREVIEW=sitamore_uebergangsverbinderset.png},{ARTNR=80205658},{LOGLEVEL=300},{DESC=SitaMore DN 56, Übergangsverbinderset},{DN=56},{K=SitaMulti, SitaDSS Multi},{MAT=EPDM/V2A, Stützring aus Edelstahl rostfrei},{F=Schwarz/Silber},{L=90},{TBMIN=-60},{TBMAX=140},{INFO=Link},{VERS=1},{PPATH=assemblies/sita_more_uebergang_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 2
HELP_VARIABLE
Company
Sita
Description
Transition connector set - SitaMore
Bill of material
SitaMore transition connector set 80205658
PREVIEW
Preview
ARTNR
Article number
80205658
80205658
LOGLEVEL
LOG Level
300
200
100
350
300
200
100
350
DESC
Description main article
SitaMore DN 56, Transition connector set
SitaMore DN 56, Transition connector set
DN
Nominal diameter
56
56
mm
K
Compatibility
SitaMulti, SitaDSS Multi
MAT
Material
EPDM/V2A, support ring made of rust-proof stainless steel
EPDM/V2A, support ring made of rust-proof stainless steel
F
Color
Black/Silver
L
Length
90
90
mm
TBMIN
Temperature resistance, min.
-60
°C
TBMAX
Temperature resistance, max.
140
°C
INFO
Product Datasheet
Link
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求