Catalog navigation
CAD model selection
Selectable products: 11
HELP_VARIABLE
Company
FATH
Description
Transport and Base Plate ZN 40 x 80, Plain
Bill of material
093T40801208R
PARTNR
Part #
FN
Surface finish
Plain
M
D
mm
WEIGHT
Weight
g
CTN
Customs Tariff Number
79070000
ID
ID #
CFM
Certificate
POP
Certificate
REACH
Certificate
ROHS
Certificate
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    FATH
    Transport and Base Plate ZN 80 x 80, Plain
    FATH
    Transport and Base Plate ZN 45 x 90, Plain
    FATH
    Transport and Base Plate ZN 90 x 90, Plain
    FATH
    Transport and Base Plate ZN 30 x 60, Plain
    FATH
    Strip Brush
    FATH
    Pivot Joint 180°, 2 Slots
    FATH
    Pivot Joint 180°, 1 Slot
    FATH
    Bell Feet
    FATH
    Cutting Bush
    FATH
    Roll-in T-slot Nut 12.0 x 7.2 mm with Spring Loaded Ball
    FATH
    Hammer Nut Slot 8 with Turning Help, Step Height 1.5/3.0 mm
    FATH
    Strip Handle
    FATH
    Grounding Connector (Set)
    FATH
    Pivot Joint 40 x 80 with Locking Lever
Previews
3D
Dimension
2D
Download CAD models