Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bornemann Gewindetechnik
Description
Trapezoidal thread - Spindel (Trapezgewindespindel, Gewindespindel, Gewindetrieb, Gewinde, Leitspindel)
Bill of material
TR8x1.5x1 RH L50 C45 (1.0503)
CNSORDERNO
Order number
TR8x1.5x1 RH L50 C45 (1.0503)
TOOL
Screw calculation
Link
GB
Thread designation
Trapezoidal thread
GBBILD
Thread designation
MAT
Material
C45 (1.0503)
L
Thread length
50 mm
D
Nominal diameter
8 mm
PH
Pitch
1.5 mm
P
Division
1.5 mm
H
Right hand thread / Left hand thread
Right hand thread
D2
Pitch diameter
7.25 mm
D3
Core diameter
6.200 mm
H3
Thread depth
0.900 mm
GG
Corridors
1
AC
Top game
0.15 mm
R1
Radius 1
0.075 mm
R2
Radius 2
0.15 mm
FW1
Flank angle 1
30 °
FW2
Flank angle 2
0 °
GEWICHT
apprx. weight spindle (M-Spin) (without pin)
0.02 kg
VZYL
Volume cylinder (V-cyl) (without pin)
2.51327 mm³
ATHREAD
Flat thread (A-thread)
0.8169492 mm²
VGEW
Volume thread (V-thread)
0.02723164 mm³
VSPIN
Volume spindle (V-Spin)
2.48604 mm³
ROH
Density (raw)
7.75 g/cm³
ZNTR
custom tariff number
84831095
ZNTRM
custom tariff number
74153300
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models