Catalog navigation
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
Aventics
Description
TRB - Tie rod cylinders
Bill of material
No order number available
TYC
Type code
CNSORDERNO
Order number
SERIES
Series
TRB
FN
Function
double acting
D
Piston diameter
mm
STROKE
Stroke
mm
Enter value for STROKE
Stroke
mm
cm
inch
ft
POS
Position
mm
Enter value for POS
Position
mm
cm
inch
ft
THD
Threads
CUSH
Cushioning
PST
Piston
PSTROD
Piston rod
SEAL
Sealings
SCRP
Scraper
CRSNPRT
Corrosion protection
Standard
PSTRODEXT
Piston rod extension
mm
Enter value for PSTRODEXT
Piston rod extension
mm
cm
inch
ft
ATEX
TRUNMNT
Trunnion mounting
XV
Position trunnion mounting
mm
ENDCOV
End covers
Without surface treatment
PPOSF
Port position front
PPOSR
Port position rear
CYLTYPE
Cylinder type
Basic cylinder
PSTRODMNT
Piston rod mountings
FCMNT
Front cover mounting
MNTOF
Mounting orientation front
ECMNT
End cover mounting
MNTOR
Mounting orientation rear
CNTBRNG
Counter bearing
GDUNT
Guide units
SENTYPE
Sensor type
SENPOS
Sensor position
FTNGF
Fittings front
FTNGR
Fittings rear
A
Length
mm
AF
Length
mm
B
Diameter
mm
BA
Diameter
mm
BG
Length
mm
E
Distance
mm
EE
Thread
G
Length
mm
H
Height
mm
KF
Thread
KK
Thread
KV
Width across flats
mm
KW
Nut height
mm
MM
Piston rod diameter
mm
PL
Length
mm
L2
Length
mm
L3
Length
mm
L8
Length
mm
RT
Thread
SW
Width across flats
mm
TG
Distance
mm
VA
Length
mm
VD
Length
mm
WH
Length
mm
ZM
Length
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Aventics
    PRA - Standard cylinders
    Aventics
    da_cushioning_magnetic_piston_rod_external
    Aventics
    da_cushioning_magnetic_piston_rod_external_through
    Aventics
    AP2 - Rod clevis
    Aventics
    MP2 - Clevis mounting
    TPC Global
    TCM2 Cylinder - Standard Type/Double Acting : Single Rod
    Aventics
    da_cushioning_pneu_adjust_piston_rod_external
    Aventics
    rod_clevises_ap2 - Rod clevis with split pin
    Metalwork
    Cylinder series ISO 15552 series 3
    Aventics
    series_cd07
    JUFAN
    ASCC - ASC Series cylinder
    Unimotion
    PNCG 50 - Pneumatic cylinder
    Aventics
    AB7 - Bearing block with fixed bearing and foot
    SMC
    CG1-Z1/CDG1-Z1 XC4 - Air Cylinder/Dust Resistant Cylinder
Previews
3D
Dimension
2D
Download CAD models