Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
TRCS - Trims Silicon Rubber
Bill of material
TRCS3.2-G-6-L1
PN
Part No.
TRCS3.2-G-6-L1
TP
Type Selection
TRCS
MATMB
Material of Main Body
Silicon Rubber
MATCB
Material of Core Rods
Low Carbon SteelC
COLOR
Color Selection
PS
Pattern Selection
6
L
L 1m Increment
m
A
9.6 mm
B
13.2 mm
W
4.6 mm
TT
t
2.5 mm
MBR1
Min. Bending Radius of Bending Direction 1
50 mm
MBR2
Min. Bending Radius of Bending Direction 2
50 mm
MBR3
Min. Bending Radius of Bending Direction 3
50 mm
PT
Plate Thickness (Range of T)
1.0~3.2 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models