Catalog navigation
Выбор CAD модели
Доступные продукты: 51
HELP_VARIABLE
Company
BEA Ingranaggi
Description
Triplex plate wheels 16B-3 - Plate wheels for roller chains - DIN 8187 - ISO 606
Bill of material
203380032
Z
Number of teeth
DE
de
mm
DP
dp
mm
CNSORDERNO
Order number
D3
mm
KG
kg
B3
79.6 mm
B1
b1
15.8 mm
C
2.5 mm
R3
r3
26 mm