Catalog navigation
CAD Model seçimi
Uygun ürünler: 32
HELP_VARIABLE
Company
BEA Ingranaggi
Description
Triplex plate wheels 24B-3 - Plate wheels for roller chains - DIN 8187 - ISO 606
Bill of material
203420023
Z
Number of teeth
DE
de
mm
DP
dp
mm
CNSORDERNO
Order number
D3
mm
KG
kg
B3
120.3 mm
B1
b1
23.6 mm
C
4 mm
R3
r3
38 mm