Catalog navigation
Выбор CAD модели
Доступные продукты: 1
HELP_VARIABLE
Company
SIMONSWERK
Description
TRITECH - Ref. 1750 - SIMONSWERK Door hinge 160 kg
Bill of material
TRITECH - Ref. 1750
MAR
Brand
TRITECH
BEZ
Description
TRITECH - Ref. 1750
MN
Model number
ROT
Opening angle
°
BW
Load capacity
160,0 kg
RD
Knuckle diameter
13,0 mm
MS
Material thickness
3,5 mm
GB
Overall width
76,2 mm
LF
Length (door part)
100,0 mm
LR
Length (frame part)
100,0 mm
OW
Max. opening angle
°
PL
INFO LINK
HTML
PG
Product weight
kg
KTXT
Short text
Suitable for heavy weight flush doors tested to BS EN 1935 Grade 14 - 160 kg
ATXT
Specification text