Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
TRSASB, TRSASG - Trim Seals Silicon Rubber TRSA
Bill of material
TRSASB3.2-L1
PN
Part No.
TRSASB3.2-L1
TP
Type Selection
TRSASB, TRSASG
TS
Type Selection
MATB
Material of Body
Silicon Rubber
MATR
Material of Rubber Part
Silicon Rubber
MATC
Material of Core Rod
Low Carbon SteelC
COLOR
Color
Black
T
3.2 mm
L
L 1m Increment
m
A
9.6 mm
B
13.2 mm
C
24 mm
W
4.6 mm
D
10 mm
TT
t
1.2 mm
MBR1
Min. Bending Radius Direction 1
95 mm
MBR2
Min. Bending Radius Direction 2
170 mm
MBR3
Min. Bending Radius Direction 3
50 mm
PT
Plate Thickness (Range of T)
1.0~3.2 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models