Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
CONTRINEX
Description
TRU-C23PA-TM - Photoelectric sensor
Bill of material
TRU-C23PA-TMK-10B
ORDERNO
Part number
TYPE
Part reference
PR
Product range
Transparent object sensors
OPR
Operating principle
Transparent reflex
RM
Range max.
0...1200 mm
OR
Operating range
0...1000 mm
LS
Light source
Led, UV 275 nm, Risk Group 2
H
Housing size
20 x 30 (C23) mm
HM
Housing material
ABS
ER
Enclosure rating
IP 67
P
Polarity
O
Output
I
Interface
C
Connection
SV
Supply voltage
15...30 VDC V
PO
Polarity + Output
SRT
Sensing range typ. Max.
0...1200 mm
SA
Sensitivity adjustment
SFM
Switching frequency max.
1000 Hz
TR
Temperature range
-25...+65 °C
WG
Weight
g
ECCN
Custom tariff number
REACH
YES
ROHS
YES
CE
CE certificate
Info
OM
Operating manual
Info
INFO
Info
Product details
IODD
IO Device Description
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models