Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
ASAHI YUKIZAI CORPORATION
Description
True Union Diaphragm Valve Type 14 Electric Actuated Type H - Spigot End
Bill of material
AT1H1UEPD025
CNSORDERNO
Order number
STD
Standard
DIN
NDMM
Nominal diameter
mm
NDINCH
Nominal diameter
Inch
MO
Motor Option
MD
d
mm
MD3
d3
mm
ML
l
mm
L
mm
D1
mm
D2
mm
ML1
l1
mm
H
mm
H1
mm
A
80 mm
A1
130 mm
A2
84 mm
A3
80 mm
E
5 mm
S
mm
S1
mm
S2
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models