Catalog navigation
CAD model selection
Selectable products: 18
HELP_VARIABLE
Company
ASAHI YUKIZAI CORPORATION
Description
True Union Diaphragm Valve Type 14, Electric actuated Type J - Socket End
Bill of material
AT1JUUESA025
CNSORDERNO
Order number
STD
Standard
NDMM
Nominal diameter
mm
NDINCH
Nominal diameter
Inch
MAT
Matrial
U-PVC
MD
d
mm
MD1
d1
mm
ML
l
mm
OT
1/T
mm
L
mm
D1
mm
D2
mm
ML1
l1
mm
H
mm
H1
mm
A
130.00 mm
A1
51.00 mm
A2
55.00 mm
A3
55.00 mm
S
mm
S1
S2
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models