Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Murrplastik
Description
Trumpet
Bill of material
TRO 70_83692004
TYP
Type
TRO 70
BESTNR
Order No.
83692004
FARBE
Color
Black
PFM
Suitable for
NW70
A
119.426 mm
B
120.00 mm
C
148.00 mm
VPE
St.
1
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models