Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
BMEcat Gesamtausgabe
Description
TS 15-80
Bill of material
19708001
MD01
VAR__MANUID_
19708001
DESCSHORT
Short Description
TS 15-80
DESCLONG
Long Description
Standard rail acc. to DIN EN 60715, 15 x 5, width 15 mm, incl. fixing screws, for TK 97, TK 99, TK 1111, TK 1309, TK 1313, TK 1809, TK 1811, ALS 1212, ALS 1414, ALS 1515 and ALS 2011, length 80 mm<br /><strong>Dimensions: </strong>15 x 80,0 x 5 mm
INTNO
International product number
4013902556656
MANUID
Product number of the Manufacturer
19708001
MANUNAME
Manufacturer Name
Spelsberg
MANUTYPEDESC
Manufacturer Type Description
TS 15-80
EF000010
EV005504
EF000040
5
EF000139
EV000283
EF000386
1
EF001438
80
EF001457
EV005294
EF002169
EV000179
EF002677
-
QUANTITYMIN
Minimum Order Quantity
1
WEIGHT
0.019
LENGTH
80.000
WIDTH
15
DEPTH
5
CUSTOMS_TARIFF_NUMBER1
73089098
CUSTOMS_TARIFF_COUNTRIES1
COO
Country of origin
DE
MD04
MD04
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    BMEcat Gesamtausgabe
    TS 15-66
    Bossard Catalog
    3687638 - Mounting rails
    BMEcat Gesamtausgabe
    TS 15-49,5
    WISKA
    DIN Rail Kit - DIN Rail Kit for COMBI Serie, Rail for installing terminal blocks
    Bossard Catalog
    3687612 - Mounting plates
    BMEcat Gesamtausgabe
    NS 35-81
Previews
3D
2D
Download CAD models