Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Setco
Description
TS Series - Dovetail Slides
Bill of material
TS2-3-3/4-M
PN
Part No.
TS2-3-3/4-M
SER
Series
TS
SC
Slide Configuration
MF
Model Finish
DR
Drive Option
SW
Slide Widths
Inch
S
Saddle Length
Inch
SL
Saddle Locks
AC
Accessories
B
Base Length
2.25 Inch
T
Travel Length
0.75 Inch
H
Height
.885/.865 Inch
SWT
Slide Widths Top
Inch
ST
Saddle Length Top
Inch
DRT
Drive Option Top
SLT
Saddle Lock Top
BT
Base Length Top
0.00 Inch
TT
Travel Length Top
0.00 Inch
HT
Height Top
000 Inch
A
1.36 Inch
AT
A - Top Slide
0.00 Inch
C
0.32 Inch
CT
C - Top Slide
0.00 Inch
D
0.250 Inch
DT
D - Top Slide
0.00 Inch
E
0.42 Inch
ET
E - Top Slide
0.00 Inch
F
0.50 Inch
FT
F - Top Slide
0.00 Inch
G
1.00 Inch
GT
G - Top Slide
0 Inch
J
3 Inch
JT
J - Top Slide
0 Inch
K
#8-32 Inch
KTP
K - Top Slide
N/A Inch
L
0.20 Inch
LT
L - Top Slide
0.00 Inch
M
1.00 Inch
MT
M - Top Slide
0.00 Inch
N
0.35 Inch
NT
N - Top Slide
0.00 Inch
P
0.00 Inch
PT
P - Top Slide
0.00 Inch
Q
0.00 Inch
QT
Q - Top Slide
0.00 Inch
R
0.00 Inch
RT
R - Top Slide
0.00 Inch
RL
0.00 Inch
RLT
RL - Top Slide
0.00 Inch
I
0.00 Inch
IT
I - Top Slide
0.00 Inch
X
0.00 Inch
XT
X - Top Slide
0.00 Inch
Y
0.00 Inch
YT
Y - Top Slide
0.00 Inch
Z
Inch
ZT
Z - Top Slide
Inch
U
0.00 Inch
UT
U - Top Slide
0.00 Inch
V
0.00 Inch
VT
V - Top Slide
0.00 Inch
SD
N/A Inch
SDT
SD - Top Slide
N/A Inch
O1
0.00 Inch
O1T
O1 - Top Slide
0.00 Inch
O2
0.00 Inch
O2T
O2 - Top Slide
0.00 Inch
AP
A Vertical Plate
0.00 Inch
CP
C Vertical Plate
0.00 Inch
DP
D Vertical Plate
0.00 Inch
EP
E Vertical Plate
0.00 Inch
FP
F Vertical Plate
0.00 Inch
GP
G Vertical Plate
0.00 Inch
JP
J Vertical Plate
0.00 Inch
KP
K Vertical Plate
N/A
WT
Weight
1.25 Lbs.
WTT
Weight - Top Slide
0.00 Lbs.
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models