Catalog navigation
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
Nason
Description
TS Series - Tandem Piston Cylinder
Bill of material
TS-32X1MF
PN
Part No.
BORE
Bore
MODEL
Model
STROKE
Stroke (1mm Increments)
mm
Enter value for STROKE
Stroke (1mm Increments)
mm
cm
inch
ft
MOUNTING
Mounting
MAGNETIC
Magnetic
EM
Threads (Mountings and Ports)
HS
Seals
RE
Rod Eye
RS
Rod Stud
REXT
Rod Extensions
CRE
Custom Rod Extensions
mm
UR
Urethane Shock Pads
PR
Max. Operating Pressure
1.4 MPa (200 PSI)
TR
Temperature Rating
-10˚C to 93˚C (14˚F to 200˚F)
A
INCH (mm)
B
B Port
C
C Tap
CD
INCH (mm)
D
D Tap
DD
INCH (mm)
E
INCH (mm)
F
INCH (mm)
G
INCH (mm)
H
INCH (mm)
I
INCH (mm)
J
INCH (mm)
K
INCH (mm)
L
INCH (mm)
M
- INCH (mm)
N
- INCH (mm)
T
T Rod Dia.
INCH (mm)
V
INCH (mm)
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models