Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
VINKO
Description
TSC 180 - Synchronous belt fully enclosed uniaxial robot
Bill of material
TSC-180-P120-100-1R-C-J-P04(0)
INFOTEXT
Infotext
Dimensions
MODEL
Model no.
TSC
BS
Body size
180 mm
SL
Screw Lead
mm
S
Stroke
mm
Enter value for S
Stroke
mm
cm
inch
ft
POS
mm
Enter value for POS
mm
cm
inch
ft
MMD
Motor mounting direction
PG
Precision grade
C : Ordinary
SENSOR
Sensor
MT
Motor type
MC
Motor capacity
BRAKE
Brake
SO
Special options
A
528 mm
B
500 mm
C
100 mm
D
200 mm
E
6 mm
F
1 kg
WEIGHT
Weight
21.5 kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    SCHUNK
    Co-act EGP-C - Collaborating gripper for small components
    YTP
    SK - Shaft support
    YTP
    SC_L - Linear Motion Ball Bearing Slide Units
    YTP
    SBR_L - Linear Motion Ball Bearing Slide Units
    YTP
    SCE_L - Linear Motion Ball Bearing Slide Units
    YTP
    SBR - Linear Motion Ball Bearing Slide Units
    VINKO
    TSH-180 SERIES - Synchronous belt slide table
    LIMON
    YTO220 - Belt Driven Linear Actuator
    VINKO
    TSC-150 - Synchronous belt fully enclosed uniaxial robot
    VINKO
    IX-10N - Build-in guideway actuator, Actuator width 102 mm
    VINKO
    BSC-100 - Ball screw full seal type
    VINKO
    BS-100
    VINKO
    IK-60 - Synchronous toothed belt electric cylinder
    VINKO
    IX-07N - Build-in guideway actuator, Actuator width 73 mm
Previews
3D
2D
Download CAD models