Catalog navigation
CAD model selection
Selectable products: 106
HELP_VARIABLE
Company
MuA
Description
TSDO - Telephone sound absorber, oval TSDO
Bill of material
TSDO80320(L=1070,(A_200))
CNSORDERNO
Item number
SBEZ
Product description
LODDEST
LOD Destination
LOD
Level Of Detail
H
Height
mm
H2
Height
mm
B
Width
mm
LP
Insertion
80 mm
L
Assembled length
1070 mm
AI
Surface
m2
CNSMASSEXACT
Weight
kg
INFO
PDF Info
PDF Info
SA810ID03
Manufacturer’s reference number
SA010ID04
Manufacturer’s name
MUA
SA100ID04
Design
Rohr-Schalldämpfer
SA110ID04
Series
Telefonieschalldämpfer
SA200ID03
Frame/housing
Stahlblech
SA400ID03
Splitter thickness
50mm, 100 mm
SA450ID03
Splitter surface
Blechabdeckung
SA700ID04
Product name
SA700ID05
Design
oval
SA700ID07
Housing width maximum
mm
SA700ID09
Housing height maximum
mm
SA700ID14
Fitted length maximum
1070 mm
SA700ID20
Radius factor
0.00
SA810ID10
Description text
LINK
www.mua.de/home/
SA810ID04
Datanorm number
SA810ID06
GTIN number
SA250ID03
Surfaces
verzinkt
SA300ID03
Connection type
Stutzen
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    MuA
    DKO - Throttle valve, oval DKO
    MuA
    KSDO - KWL - Kulissenschalldämpfer KSDO
    MuA
    USO - Reduction fitting, symmetrical, oval-oval USO
    MuA
    BHSO 90° - Elbow, horizontal, oval 90° BHSO
    MuA
    USRO - Transition fitting, symmetrical, round-oval USRO
    Conexa
    SKAR - Reducing weld nipple
    Choice Mold
    SC - Soft Core Pins
    Choice Mold
    XT - Thru Hardened Step Ejector Pins
    Choice Mold
    ST - Nitrided Step Ejector Pins
    Choice Mold
    AP - Angle Pins
    Choice Mold
    B - US Inch Ejector Blades H-13 Steel
    Choice Mold
    CMH - Medium Heavy Duty Springs
    MuA
    BHSO 45° - Elbow, horizontal, oval 45° BHSO
    Conexa
    C-MBA - Überwurfmuttern DIN 3949
Previews
3D
Dimension
Characteristics Graph
2D
Download CAD models