Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
VINKO
Description
TSH-100 - Synchronous belt slide table
Bill of material
TSH-100-P66-100-1R-C-J-P02
INFOTEXT
Infotext
Dimensions
MODEL
Model no.
TSH
BS
Body size
100 mm
SL
Screw Lead
mm
S
Stroke
mm
Enter value for S
Stroke
mm
cm
inch
ft
POS
Pos
mm
Enter value for POS
Pos
mm
cm
inch
ft
MMD
Motor mounting direction
PG
Precision grade
C : Ordinary
SENSOR
Sensor
MT
Motor type
MC
Motor capacity
BRAKE
Brake
SO
Special options
A
312 mm
B
290 mm
C
100 mm
D
100 mm
E
6 mm
F
1 mm
WEIGHT
Weight
3.7 kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    VINKO
    TSC-75 - Synchronous belt fully enclosed uniaxial robot
    VINKO
    TSH-125 - Synchronous belt slide table
    VINKO
    TSH-75 - Synchronous belt slide table
    VINKO
    IK-60 - Synchronous toothed belt electric cylinder
    VINKO
    IXA-05N - Rod type electric actuator, Actuator width 54 mm
    VINKO
    BSC-100N - Ball screw full seal type
    VINKO
    TSH-150 - Synchronous belt slide table
    VINKO
    EG2 - Precision electric gripper
    VINKO
    TSH-180 SERIES - Synchronous belt slide table
    VINKO
    FX-05N - Build-in guideway actuator, Actuator width 54 mm
    VINKO
    BS-100
    IAI
    IFA-MA
    AKD
    KSD60 - KSD Series
    NKE FA&ROBOT
    HTN - Hollow Rotating Platform Series
Previews
3D
Dimension
2D
Download CAD models