Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
VINKO
Description
TSH-150 - Synchronous belt slide table
Bill of material
TSH-150-P120-200-1R-C-J-P04
INFOTEXT
Infotext
Dimensions
MODEL
Model no.
TSH
BS
Body size
150 mm
SL
Screw Lead
mm
S
Stroke
mm
Enter value for S
Stroke
mm
cm
inch
ft
POS
Pos
mm
Enter value for POS
Pos
mm
cm
inch
ft
MMD
Motor mounting direction
PG
Precision grade
C : Ordinary
SENSOR
Sensor
MT
Motor type
MC
Motor capacity
BRAKE
Brake
SO
Special options
A
576 mm
B
550 mm
C
200 mm
D
200 mm
E
6 mm
F
1 mm
WEIGHT
Weight
9.8 kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models