Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
VINKO
Description
TSH-180 SERIES - Synchronous belt slide table
Bill of material
TSH-180-P120-200-1R-C-J-P04
INFOTEXT
Infotext
Dimensions
MODEL
Model no.
TSH
BS
Body size
180 mm
SL
Screw Lead
mm
S
Stroke
mm
Enter value for S
Stroke
mm
cm
inch
ft
POS
mm
Enter value for POS
mm
cm
inch
ft
MMD
Motor mounting direction
PG
Precision grade
C : Ordinary
SENSOR
Sensor
MS
Motor specification
P04
MT
Motor type
MC
Motor capacity
BRAKE
Brake
SO
Special options
A
628 mm
B
600 mm
C
200 mm
D
100 mm
E
8 mm
F
2.0 mm
WEIGHT
Weight
23.500 kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    VINKO
    TSH-75 - Synchronous belt slide table
    VINKO
    BSC-100N - Ball screw full seal type
    VINKO
    TSC 180 - Synchronous belt fully enclosed uniaxial robot
    VINKO
    BS-125 - Ball screw semi-closed
    LIMON
    YTO220 - Belt Driven Linear Actuator
    VINKO
    IK-120 - Synchronous toothed belt electric cylinder
    VINKO
    TSH-125 - Synchronous belt slide table
    VINKO
    IX-07N - Build-in guideway actuator, Actuator width 73 mm
    Misumi
    KHFS8-90180, KHFSB8-90180 - HFS8-45 Series Aluminum Extrusions 45,90mm Square - 2 or more slots - Fixed Length Extrusion
    VINKO
    BS-180 - Ball screw semi-closed
    AKD
    GTHA5 - Ball Screw Drive
Previews
3D
Dimension
2D
Download CAD models