Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
WITTE
Description
TSNXS16 - TAILSTOCK NewXS16
Bill of material
326730
IDNR
Identnr
ARTICLE
Article
WITTE-TAILSTOCK NEWXS16
A
dia
16.000 mm
B
width
18.000 mm
C
34.000
WEIGHT
14.000 g
INFO
Witte Katalog mm
CHEMSYMBOLS
AlZnMgCu1,5
MATERIAL
EN AW-7075
SURFACE
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    WITTE
    CRSPLNXS16 - CENTRE ROTATING SPRING LOADED NewXS16
    WITTE
    SPOINXS16 - STOP POINTED NewXS16
    WITTE
    ECO CB AF25-50 - (free_form) CONTOUR BLOCKS
    WITTE
    BPLPPSSH - BASE PLATE WITTE PPS SYSTEM WITH STAR HANDLE
    WITTE
    CLN1RXS16 - CONNECTING LUG ONE ROW NewXS16
    WITTE
    DB120°-F3 - DELTA BLOCK 120° FORM 3
    WITTE
    ECO STR AF25 - STRUTS
    WITTE
    APLNXS16 - ADAPTER PLATE NewXS16
    WITTE
    ADPL 150x150 AF25 - ADAPTERPLATE 150x150 AF25
    WITTE
    VB90HMS - V BLOCK 90 HARD METAL SURFACE
    WITTE
    ASPPEB - ADJUSTMENT SCREW POSITIONG PIN BOLT FOR ECCENTRING BUSHING
    WITTE
    CFXS16 - CENTRE FIXED NewXS16
    WITTE
    SERB1RNXS16 - SERRATED BAR ONE ROW NewXS16
    WITTE
    CRNXS16 - CENTRE ROTATING NewXS16
Previews
3D
Dimension
2D
Download CAD models