TSRM30
D-M-E
DME EUROPEAN CAD LIBRARY
Mold Components
Swivel hoist rings
Powered by
CAD模型選擇
{dme/d_m_e_euro/5/swivel_hoist_rings/tsr_asmtab.prj},{NB=TSRM30_0},{REF=TSRM30},{REFOLD=TSR M 30},{ROT=0},{WILL=6.3 t},{SF=5},{DIA=M30 (x3.5)},{L1=45},{L2=100/100},{LMAXI=200},{TT=250 N.m},{XX=45},{S1=14},{S2=24},{A=62},{B=105},{C=60},{D=80},{E=45},{F=20},{G=106},{WEI=3.05},{INFO=INFO},{PPATH=tsr_sbl.prj},{V1=11}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 23
HELP_VARIABLE
Company
D-M-E
Description
TSR - Triple swivel ring, high tensile, classe > 8
Bill of material
TSRM30
REF
Reference
TSRM30
TSRM30
ROT
°
WILL
Working load limit
6.3 t
6.3 t
SF
Safety factor
5
5
DIA
Diameter
M30 (x3.5)
M30 (x3.5)
L1
45
45
mm
L2
100/100
100/100
mm
LMAXI
200
200
mm
TT
Tightening torque
250 N.m
250 N.m
XX
45
45
mm
S1
14
14
S2
24
24
mm
A
62
62
mm
B
105
105
mm
C
60
60
mm
D
80
80
mm
E
45
45
mm
F
20
20
mm
G
106
106
mm
WEI
Weight
3.05
3.05
Kg
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求