Catalog navigation
CAD model selection
Selectable products: 46
HELP_VARIABLE
Company
Misumi
Description
TTLA__T10, TTLK__T10, TTLN__T10, TTPL__T10, TTLG__T10 - Keyless Timing Pulleys T10 Type
Bill of material
TTLA37T10150-E-20
PN
Part No.
MATP
Material of Pulley
MATF
Material of Flange
A5052
MATB
Material of Bushing
1045 Carbon Steel Equivalent
STP
Surface Treatment of Pulley
STF
Surface Treatment of Flange
Clear Anodizing
STB
Surface Treatment of Bushing
-
HARDP
Hardness of Pulley
-
HARDF
Hardness of Flange
-
ALT1
Surface Treatment
NT
No. of Teeth
TNW
Type Nominal Width
BW
Belt Width
15 mm
A
17 mm
W
22 mm
PS
Pulley Shape
DD
dH7 Range 1mm Increment
mm
PD
P.D.
mm
OD
O.D.
mm
F
mm
E
mm
MAXAT
Max. Allowable Torque
Nm
D
mm
L
mm
ALT5
Flange Cut
FC
FC 0.5 mm Increment
mm
ALT3
Flange not Swaged
ALT4
Flange Swaged on One Side
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models