Catalog navigation
Selección de modelo CAD
Productos disponibles: 5
HELP_VARIABLE
Company
TSUBAKIMOTO CHAIN TSUBAKI TOP CHAIN
Description
TTP-21T
Bill of material
TTP-21T30
CNSORDERNO
Order number
AT
Actual Teeth
21
ET
Effective teeth
10 1/2
DP
Pitch Diameter
129.2 mm
DO
Outside Diameter
130.0 mm
BS
Bore Shape
Round
D
Bore Diameter
mm
W
Keyway W
mm
H
Keyway H
mm
DH
Hub Diameter
90 mm
AM
Approx. Mass
0.4 kg
M
Material (Body)
Reinforced polyamide (black)
M2
Material (Bolt/Nut)
Stainless steel
BT
Bolt tightening torque
5.7 (0.58) N/m (kgf/m)
Additional Information
Recomendaciones
Similar parts
Accesorios recomendados
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimensión
2D
Descarga de modelos CAD