Catalog navigation
CAD model selection
Selectable products: 40
HELP_VARIABLE
Company
Alfa Laval
Description
Tube holder for ISO
Bill of material
9612411108
IDNR
Item number
DESC
Description
STANDARD
Standard
ISO
SIZE
DN
mm
TYPE
Type
ATT
Attachment
MATERIAL
Material
1.4301 (304)
ALSIS
AlfaLaval code
5082
A
Width
mm
B
Height
mm
C
Width
20 mm
OD
Outer diameter
mm
ID
Inner diameter
mm
H
Hole distance
mm
S
Thickness
4 mm
D
Tube diameter
mm
W
Weight
kg
INFO
Data sheet
Data sheet
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Alfa Laval
    Tube holder for DIN
    Alfa Laval
    Tubes - Hygienic, ISO 2037
    Alfa Laval
    Reducer Concentric
    Alfa Laval
    Tee, Reduced, Short Outlet
    Alfa Laval
    Screw and nut set
    Alfa Laval
    Union
    Alfa Laval
    Tee, Short Outlet
    Alfa Laval
    Square tube
    KST
    9.2.3 ASME BPE - Pipe hangers with threaded shank, polished
    Alfa Laval
    Rectangular Tube
    Alfa Laval
    Bend 90
    Alfa Laval
    Clamp Ring - Allen Screws
    BENE INOX - Stainless steel valves, pipes and fittings
    Model 5630 - ISO pipe cap, thickness 3 mm - Stainless steel 1.4307 - 1.4404
    Alfa Laval
    LKB Manual 2-Inch - Butterfly Valve
Previews
3D
Dimension
2D
Download CAD models