Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Alfa Laval
Description
Tube Support System - Stud Bolt
Bill of material
9611850720
IDNR
Item number
9611850720
DESC
Description
STUD BOLT M12 110-304
STANDARD
Standard
-
MATERIAL
Material
1.4301 (304)
ALSIS
AlfaLaval code
5084
A
Length
110 mm
B
Thread
M12 mm
W
Weight
0.080 kg
INFO
Data sheet
Data sheet
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models