Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Palme
Description
TUBE WALK-IN - Walk-In
Bill of material
TWTIF 80/H1/20L
PG
Product group
TUBE Walk-Ins
WG
Material group
Walk-in partition
PL
Product line
TUBE
INS
Installation
CORNER
AT
Item text
WALK-IN TUBE | partition | IN tiling | width 600 mm | height 2000 mm
IAF
Einbauart Wandprofil
APRO
Selection 4 "PRO profile"
Mounting flush in the wall -> IN TILING
B
Width, left
mm
Enter value for B
Width, left
mm
cm
inch
ft
B2
Width, right
mm
Enter value for B2
Width, right
mm
cm
inch
ft
H
Height
2000 mm
BN
Part no.
TWTIF 80/H1/20L
E
Hinged side
AP
Selection 2 profile colours
AG
Selection 3 glass type
LODLEVEL
LOD Level
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models