Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SFS
Description
TUC-S
Bill of material
SFS TUC-S-W10-6X14-A4 Concealed fastener for fibre concrete panel Body: stainless steel A4 / AISI 316 Mandrel: carbon steel (removed completely)
CNSORDERNO
Description
TUC-S-W10-6X14-A4
TYP
Type
TUC-S
KOPF
Head shape
Hex head
DS
Washer variant
EPDM
TEXT1
Text Line 1 (Product)
Concealed fastener for fibre concrete panel
TEXT2
Text Line 2 (Product)
Body: stainless steel A4 / AISI 316 Mandrel: carbon steel (removed completely)
TEXT3
Text Line 3 (Product)
-
TEXT4
Text Line 4 (Product)
washer: EPDM
MAT
Material
A4
D
Diameter
6 mm
L
Lenght
14 mm
GW
Mass
6.261 g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models