Catalog navigation
CAD model selection
Selectable products: 9
HELP_VARIABLE
Company
SFS
Description
TUF-S
Bill of material
SFS TUF-S-6X8,5-A4 concealed fastener to fix a hanger to the backside of a HPL or fiber cement panel Body: stainless steel A4 / AISI 316 Mandrel: carbon steel (removed completely)
CNSORDERNO
Description
TYP
Type
TUF-S
KOPF
Head shape
Hex head
TEXT1
Text Line 1 (Product)
concealed fastener to fix a hanger to the backside of a HPL or fiber cement panel
TEXT2
Text Line 2 (Product)
Body: stainless steel A4 / AISI 316 Mandrel: carbon steel (removed completely)
MAT
Material
A4
D
Diameter
6 mm
L
Lenght
mm
GW
Mass
5.841 g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models