Catalog navigation
CAD model selection
Selectable products: 66
HELP_VARIABLE
Company
Trelleborg
Description
Turcon® Dual Piston Ring - Piston seal, double acting sealing elements from Turcon® material
Bill of material
PF520B339AT05S
PARTNO
Part No.
DN
Dash No.
AI
Bore Diameter
Inch
TAI
Bore Diameter Tolerance
Inch
AM
Bore Diameter
mm
TAM
Bore Diameter Tolerance
mm
BI
Groove Diameter
Inch
TBI
Groove Diameter Tolerance
±0.004 Inch
BM
Groove Diameter
mm
TBM
Groove Diameter Tolerance
±0.10 mm
GI
Groove Width
Inch
GM
Groove Width
mm
RI
Radius
0.010/0.020 Inch
RM
Radius
0.25/0.50 mm
DI
Diametral clearance D max.
Inch
DM
Diametral clearance D max.
mm
NUT
Groove
DRUCK
Pressure
0 up to 35 MPa
MC
Seal Ring Material
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models