Catalog navigation
CAD model selection
Selectable products: 164
HELP_VARIABLE
Company
Trelleborg
Description
Turcon® Grooved Plus Seal® II according to MIL-G-5514F - Piston seal, double acting sealing elements from Turcon® material
Bill of material
PP60WM226AT05NE
PARTNO
Part No.
DN
Dash No. MIL-G-5514F
AI
Bore Diameter
Inch
TAI
Bore Diameter Tolerance
FI
Groove Diameter
Inch
TFI
Groove Diameter Tolerance
DI
Diametral clearance D max.
Inch
RI
Radius
Inch
G0I
Groove Width +0.010/-0.000
Inch
G1I
Groove Width +0.010/-0.000
Inch
G2I
Groove Width +0.010/-0.000
Inch
AM
Bore Diameter
mm
TAM
Bore Diameter Tolerance
FM
Groove Diameter
mm
TFM
Groove Diameter Tolerance
DM
Diametral clearance D max.
mm
RM
Radius
mm
G0M
Groove Width +0.25/-0.00
mm
G1M
Groove Width +0.25/-0.00
mm
G2M
Groove Width +0.25/-0.00
mm
NUT
Groove
TYPE
Type
AUS
Groove width design
DRUCK
Pressure
0 up to 35 MPa
MC
Seal ring material
MC1
Elastomer Material
INFO
Note
Information
Note
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models