Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ifm_electronic
Description
TV7105 - IO-Link - Temperature sensors in miniature design
Bill of material
TV7105
PRODUKTFOTO
Produktfoto
DESCRIPTIONSHORT
Kurzbeschreibung
TV7105: transmitter with IO-Link; 1 x Pt 1000; (to DIN EN 60751, class A); PNP/
DESCLONG
Long Description
transmitter with IO-Link; 1 x Pt 1000; (to DIN EN 60751, class A); PNP/NPN; switching signal; IO-Link; Installation length EL 25 mm; Measuring range -50...150 °C; Pressure rating 400 bar; G 1/4; M12 Connector
BN
Bestellnummer
TV7105
MANUNAME
Manufacturer Name
ifm electronic gmbh
DATASHEET
data sheet
data sheet
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models