Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ifm electronic
Description
TV7405 - all temperature sensors
Bill of material
TV7405
PRODUKTFOTO
Produktfoto
DESCRIPTIONSHORT
Kurzbeschreibung
TV7405: transmitter with IO-Link; 1 x Pt 1000; (to DIN EN 60751, class A); PNP/
DESCLONG
Long Description
transmitter with IO-Link; 1 x Pt 1000; (to DIN EN 60751, class A); PNP/NPN; switching signal; IO-Link; Installation length EL 30 mm; Measuring range -50...150 °C; Pressure rating 300 bar; G 1/2; M12 Connector
BN
Bestellnummer
TV7405
MANUNAME
Manufacturer Name
ifm electronic gmbh
DATASHEET
data sheet
data sheet
MANUTYPEDESC
Manufacturer Type Description
TV7-030CLER12-QFRVG/US
ERPGRSUPPLIER
ERP Group Supplier
I3
DELTIME
Delivery Time
2.0
ARTICLE_STATUS
false
ORDERUNIT
Order Unit
PCE
CONTENTUNIT
Content Unit
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models