Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
PROPLASTICA
Description
TWC - Sprue bushing
Bill of material
Sprue bushing TWC-123522
D2
Diameter
mm
D
Head diameter
mm
K
Head height
mm
B
Distance
mm
D1
Nomianl diameter
mm
L
CHOOSE / Nominal length
mm
MATERIAL
Material
1.8159
DENSITY
Density
7850 kg/m^3
HARDNESS
Hardness
55±2 HRC
PDF
PDF Document
Info PDF
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models