Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Tellurerota
Description
Twin thermoplastic polyurethane wheels with polyamide 6 center - Twin thermoplastic polyurethane wheels with swivel top plate brackets
Bill of material
364402
COD
Code
364402
D
Wheel diameter
50 mm
F
Wheel width
18+18 mm
H
Overall height
71 mm
AXB
Top plate outer dimensions
60x60 mm
AAXBB
Hole spacing
45x45 mm
EE
Hole width
6 mm
E
Offset
25.5 mm
LC
Load capacity
140 daN
W
Weight
0.30 kg
INFO
Technical description
Technical description
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models