Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Sita
Description
Twist without dome grate - SitaRetention
Bill of material
SitaRetention Twist without dome grate 409202
PREVIEW
Preview
ARTNR
Article number
LOGLEVEL
LOG Level
DESC
Description main article
K
Compatibility
DA
Kind of roof
Kaltdach, Warmdach, Umkehrdach
ZAB
Additional application areas
Balcony, terrace, loggia
EA
Kind of drainage
Freispiegel
SA
Refurbishment
no
GDF
used roof area
yes
AG
Parapet outlet
no
UDF
unused roof area
yes
FG
Area outlet
no
ILR
internal gutter
no
LFEW
Pipe direction/ drainage (internal, external)
nein
BSO
Request of fire protection after DIN 18234 or industrial construction guidline
no
NBB
Non-flammable
no
SF
Screw-on flange
nein
MANS
Connection sleeve
nein
BHB
Heated
nein
BF
Nozzle cross section
rund
D
Opening/Core borehole
174 mm
DAAB
Construction height
no
RB
Revision element
no
NNEW
for emergency drainage
no
TID
Inner diameter
221 mm
TBMAX
Temperature resistance max.
80 °
TBMIN
Temperature resistance min.
-20 °
MAT
Material
PE-HD, Rust-free stainless steel
INFO
Product Datasheet
Link
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models