Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Two-Way Ball Valves KVZ - KVZ 32 2/2
Bill of material
SCHMALZ 10.05.08.00008 KVZ 32 2/2
NAME
Name
10_05_08_00008
NNCUSTOM
KVZ 32 2/2
NTCUSTOM
Kugelventil
NBCUSTOM
KVZ 32 2/2
LINACUSTOM
KVZ 32 2/2
ARTNR
Order number
10.05.08.00008
C119
D1
59 mm
C132
G1
G1-1/4"-IG
C117
H
124.2 mm
C111
L
77 mm
C110
L2
155 mm
C133
LG1
15.5 mm
C140
SW1
48 mm
C472
Nennweite
32 mm
C923
Nenndurchfluss
100 mł/h
C922
Nenndurchfluss
1666.7 l/min
C576
Weight
0.7 kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models