Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
SAMLO
Description
TWR35 - Cable Carriers-35 Both sides Open Type
Bill of material
TWR35-C100-R75-3(S0)
TYPECODE
typecode
TWR35
C
R
NOL
Number of Links
STROKE
Stroke
W
P
59.0
E
D
150
K
375
H
205
HF
245
AL
Max. Aerial Load
10
ALE
Max. Aerial Length
1.9
MAL
Max. Allowable Length
70
MAVSL
Max. Allowable Vertical Suspension Length
30
CATALOG
catalog
twr35.jpg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models