Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Siemens Building Technologies ASIA/PACIFIC Portfolio
Description
TXM1.16D_BPZ:TXM1.16D
Bill of material
TXM1.16D 16 I/O digital input module(0)
SA010ID04
Manufacturer name
Siemens Building Technologies ASIA/PACIFIC Portfolio
SA700ID04
Product property
TXM1.16D 16 I/O digital input module
SA110ID05
Main groups of wares
TXM1.16D
PREVIEW
Preview
LODLEVEL
SA400ID03
Display
SA500ID03
Busprotokolle
SA700ID05
Width
64.0 mm
SA700ID06
Depth
98.0 mm
SA700ID07
Height
77.5 mm
SA700ID08
mass (net)
0.199 kg
LINK
Product link
http://www.siemens.com/btproduct?BPZ:TXM1.16D
SA740ID04
Approval markings
SA810ID03
Manufacturer’s reference number
BPZ:TXM1.16D
SA810ID04
Datanorm number
BPZ:TXM1.16D
SA810ID06
GTIN number
7612914040817
SA810ID10
Description text
16 Digital Input Module
SA810ID14
Units of measure
PCE
SA810ID15
Quantity per packing unit
1
SA010ID06
Manufacturer web address
http://www.siemens.com/buildingtechnologies
SUPPORTLINK
Support link
https://support.industry.siemens.com/cs/ww/en/ps/25261
SA010ID12
Status of the manufacturer catalog
20210428
ETIMCLASSC
ETIM Classcode
EC001599
ETIMCLASSN
ETIM Classname
Fieldbus, decentr. periphery - digital I/O module
IFCEXPORT
IfcExportAs
IfcController.USERDEFINED
OMNICLASSNU
OmniClass number
23-35 37 00
OMNICLASS
OmniClass title
Electrical Switches
UNICLASSC
Pr_75_75_18_29
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models