Catalog navigation
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
Siemens Building Technologies EUROPEAN Portfolio
Description
TXM1.16D_BPZ:TXM1.16D
Bill of material
TXM1.16D 16 I/O digital input module(0)
SA010ID04
Manufacturer name
Siemens Building Technologies EUROPEAN Portfolio
PREVIEW
Preview
LODLEVEL
Level of detail
SA300ID03
Type (ASN)
TXM1.16D
SA700ID04
Product feature
TXM1.16D 16 I/O digital input module
SA700ID05
Width
64.0 mm
SA700ID06
Depth
98.0 mm
SA700ID07
Height
77.5 mm
SA700ID08
mass (net)
0.199 kg
LINK
http://www.siemens.com/btproduct?BPZ:TXM1.16D
SA810ID03
Order number
BPZ:TXM1.16D
SA810ID04
Datanorm number
BPZ:TXM1.16D
SA810ID06
GTIN number
7612914040817
SA810ID10
Description text
16 Digital Input Module
SA810ID14
Units of measure
PCE
SA810ID15
Quantity per packaging unit
1
SA010ID06
Manufacturer web address
http://www.siemens.com/buildingtechnologies
SUPPORTLINK
Supportlink
https://support.industry.siemens.com/cs/ww/en/ps/25261
SA010ID12
Status of the manufacturer's catalog
20210428
ETIMCLASSC
ETIM Classcode
EC001599
ETIMCLASSN
ETIM Classname
Fieldbus, decentr. periphery - digital I/O module
IFCEXPORT
IfcExportAs
IfcController.USERDEFINED
OMNICLASSNU
OmniClass number
23-35 37 00
OMNICLASS
OmniClass title
Electrical Switches
UNICLASSC
Pr_75_75_18_29
Additional Information
Recomendações
Similar parts
Equipamentos relacionados
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Baixar modelos em CAD