Catalog navigation
CAD model selection
Selectable products: 12
HELP_VARIABLE
Company
Dodge
Description
TXT - Shaft Mount Speed Reducer
Bill of material
TXT6
PN
Configuration Number
PNH
Part Number
CON
Configuration
GS
Gear Case Size
RA
Ratio
SR
Stages of Reduction
TYPE
Type of Reducer / Bushing
STYLE
Reducer Style
BORE
Bushing Bore Size
Inch
SK
Shaft Keyseat
Inch
MMO
Motor Mount Options
CFO
Cooling Fan Options
ASKO
Auxiliary Seal Kit Options
G
Inch
NEMA
NEMA Motor Frame
MME
Motor Mount E
Inch
RS
Reducer Size
AGC
AGMA Code
ACR
Actual Ratio
RBWT
Reducer Body Weight
BWT
Bushing Weight
A
Inch
B
Inch
C
Inch
D
Inch
E
Inch
F
Inch
H
Inch
J
Inch
K
Inch
L
Inch
M
Inch
N
Inch
O
Inch
P
Inch
Q
Inch
R
Inch
S
Inch
T
Inch
BSR
Min. Distance for Bushing Screw Removal
Inch
SH
Torque-Arm Shaft Diameter
Inch
SHKS
Torque-Arm Shaft Keyseat
Inch
MMA
Motor Mount A
0.0000 Inch
MMB
Motor Mount B
0.00 Inch
MMC
Motor Mount C
0.000 Inch
MMD
Motor Mount D
0.000000 Inch
MMF
Motor Mount F
0.00 Inch
MMG
Motor Mount G
0.00 Inch
MMH
Motor Mount H
0.00000 Inch
JSTUD
Motor Mount Stud
Not Available
MMJ
Motor Mount J
0.000 Inch
MMK
Motor Mount K
0.000000 Inch
MMWT
Motor Mount Weight
0.0
CFA
Cooling Fan A
0.00 Inch
CFB
Cooling Fan B
0.00 Inch
CFC
Cooling Fan C
0.000 Inch
CFD
Cooling Fan D
0.000 Inch
CFWT
Cooling Fan Weight
0
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models