Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
HellermannTyton
Description
TY-Series
Bill of material
HellermannTyton 241-11810
IDNR
Identification
MANUFACTURE19
Manufacturer Type Description
VERSION
Version
DESCRIPTION14
Short Description
MATERIAL
Material
Polyamide 6.6 (PA66)
FARBE
Colour
DURCHMESSER25
Fixing hole Ø FH
mm
NO_CU_PER_OU
Number of content units per order unit
1.000
QUANTITY_MIN
Minimum order quantity
HOEHEH
Height H
mm
BREITEW
Width (W)
mm
BETRIEBSTEM46
Operating Temperature
-40 °C to +85 °C, (+105 °C, 500 h)
DURCHMESSERD
Diameter D
mm
HOEHEH2
Height (H2)
mm
URL1
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models