Catalog navigation
CAD model selection
Selectable products: 10
HELP_VARIABLE
Company
Springmann
Description
Typ 1.2-741 - 24°-conical nipple with O-ring and union nut - Type DKOS
Bill of material
1.2-7415-DN16
CNSORDERNO
Order number
1.2-7415
CNSMAT
Material
TEMP
Permissible working temperature
550 °C
DN
Nominal width
D
Thread
A
Length
mm
S
Width across flats
mm
CNSMASSEXACT
Weight
kg
INFO
PDF datasheet
Data sheet
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models