Catalog navigation
CAD model selection
Selectable products: 29
HELP_VARIABLE
Company
Mecanizados Alcoy
Description
Type 01-DV - Double rod rectangular front flange
Bill of material
MDT063MM0001S01-DV/P11K00
INFO
Info
Info
SER
Series
To ISO 6020/2 standards
TIP
Type
01-DV
SIZE
Bore Ø
mm
MM
Front rod Ø
mm
MM2
Rear rod Ø
mm
CORSA
Stroke
mm
Enter value for CORSA
Stroke
mm
cm
inch
ft
TI
Technical information
-
CORSAX
Effective stroke
mm
Enter value for CORSAX
Effective stroke
mm
cm
inch
ft
TDS
Cushioning
TDT
Special machining
TDT2
Rear rod end type
SA
Air bleeds
GUA
Seals
DIS
Spacers
DISINF
Spacers info
-
PC1
Position of front connection
PC2
Position of rear connection
RF1
Position of front cushioning
RF2
Position of rear cushioning
PSA1
Position of front air bleed
PSA2
Position of rear air bleed
IND1
Front inductive sensor
IND2
Rear inductive sensor
CON1
Front connector type
CON2
Rear connector type
ASX
Front rod accessory
ADX
Rear rod accessory
A
mm
A1
- mm
A2
mm
A12
- mm
B
f8 Ø
mm
B2
f8 Ø
mm
CH
mm
CH2
mm
XX
mm
E
mm
EE
(BSP)
Inch
FB
Ø
mm
F
mm
G
mm
KK
(Metric)
KK1
(Metric)
-
KF
(Metric)
-
KF1
(Metric)
-
KK2
(Metric)
KK12
(Metric)
-
KF2
(Metric)
-
KF12
(Metric)
-
R
mm
S
mm
TO
mm
UO
mm
VD
mm
VD1
mm
WF
mm
YK
mm
WH
mm
Y
mm
ZB4
mm
ZX3
mm
PESO
Cylinder weight
kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Mecanizados Alcoy
    Type MP5 - Rear spherical bearing
    Mecanizados Alcoy
    Type ME5-DV - Double rod head flange
    Mecanizados Alcoy
    Type 01 - Rectangular front flange
    Mecanizados Alcoy
    Type 00-DV - Double rod basic version
    Mecanizados Alcoy
    Type 02 - Rectangular rear flange
    Duplomatic
    Type A - Front flange (ME5)
    CMB Cilindri
    ISO 6982/DIN 24338 - Rod eye with spherical bearing
    CKD
    SSD no switch
    Duplomatic
    Type P - Front tie rods (MX3)
    CMB Cilindri
    Type 08 - Rear spherical bearing
    Stern
    MP5 - Rear spherical bearing
Previews
3D
Dimension
2D
Download CAD models