Catalog navigation
CAD model selection
Selectable products: 29
HELP_VARIABLE
Company
CMB Cilindri
Description
Type 03 - Side foot
Bill of material
A3063M0001C03/P11
INFO
Info
Info
SER
Series
To ISO 6020/2 standards
TIP
Type
03
SIZE
Bore Ø
mm
MM
Rod Ø
mm
CORSA
Stroke
mm
Enter value for CORSA
Stroke
mm
cm
inch
ft
TI
Technical information
-
CORSAX
Effective stroke
mm
Enter value for CORSAX
Effective stroke
mm
cm
inch
ft
TDS
Cushioning
TDT
Special machining
WH
Dimension of rod extension
mm
Enter value for WH
Dimension of rod extension
mm
cm
inch
ft
SA
Air bleeds
GUA
Seals
DIS
Spacers
DISINF
Spacers info
-
PC1
Position of front connection
PC2
Position of rear connection
RF1
Position of front cushioning
RF2
Position of rear cushioning
PSA1
Position of front air bleed
PSA2
Position of rear air bleed
IND1
Front inductive sensor
IND2
Rear inductive sensor
CON1
Front connector type
CON2
Rear connector type
ASX
Rod accessory
A
mm
A1
- mm
B
f8 Ø
mm
CH
mm
XX
mm
E1
mm
EE
(BSP)
Inch
F
mm
G
mm
J
mm
KK
(Metric)
KK1
(Metric)
-
KF
(Metric)
-
KF1
(Metric)
-
LH
h10
mm
PJ
mm
SB
Ø
mm
SS
mm
ST
mm
SW
mm
VD
mm
TS
mm
US
mm
XS
mm
Y
mm
ZB
max
mm
ZJ
mm
PESO
Cylinder weight
kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    CMB Cilindri
    Type 13 - Head flange
    CMB Cilindri
    Type 04 - Head trunnion
    CMB Cilindri
    Type 09 - Cap fixed clevis
    CMB Cilindri
    Type 06 - Intermediate fixed trunnion
    CMB Cilindri
    Type 05 - Cap trunnion
    CMB Cilindri
    Type 08 - Rear spherical bearing
    CMB Cilindri
    ISO 6982/DIN 24338 - Rod eye with spherical bearing
    CMB Cilindri
    Type 07 - Rear clevis
    CMB Cilindri
    Type 01 - Rectangular front flange
    CMB Cilindri
    Type 14 - Cap flange
    CMB Cilindri
    Type 03 - Double rod side foot
    CMB Cilindri
    Type 10 - Extended front tie rods
    CMB Cilindri
    Type 02 - Rectangular rear flange
    CMB Cilindri
    Type 03 - Side foot
Previews
3D
Dimension
2D
Download CAD models