Catalog navigation
CAD model selection
Selectable products: 24
HELP_VARIABLE
Company
Mecanizados Alcoy
Description
Type 03 - Side foot
Bill of material
MDF1401000015C03/P11
INFO
Info
Info
SER
Series
To ISO 6022 standards
TIP
Type
03
SIZE
Bore Ø
mm
MM
Rod Ø
mm
CORSA
Stroke
mm
Enter value for CORSA
Stroke
mm
cm
inch
ft
TI
Technical information
-
CORSAX
Effective stroke
mm
Enter value for CORSAX
Effective stroke
mm
cm
inch
ft
TDS
Cushioning
TDT
Rod threading
WF1
Dimension of rod extension
mm
Enter value for WF1
Dimension of rod extension
mm
cm
inch
ft
SA
Air bleeds
GUA
Seals
DIS
Spacers
FCEO
Oil port threading
EE
Thread
PC1
Position of front connection
PC2
Position of rear connection
RF1
Position of front cushioning
RF2
Position of rear cushioning
PSA1
Position of front air bleed
PSA2
Position of rear air bleed
IND1
Front inductive sensor
IND2
Rear inductive sensor
CON1
Front connector type
CON2
Rear connector type
CAR1
Front cartridge
CAR2
Rear cartridge
DRE
Drainage
ASX
Rod accessory
A
mm
B
f8 Ø
mm
CH
mm
D
max Ø
mm
KK
(Metric)
KF
(Metric)
-
NA
Ø
mm
K1
mm
VE
mm
LH
h10
mm
SB
H13 Ø
mm
SD
Ø
mm
SC
mm
SE
mm
ST
mm
TS
mm
US
mm
XS
mm
Y1
mm
SS
mm
PJ
mm
ZB1
max
mm
PESO
Cylinder weight
kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Mecanizados Alcoy
    Type MT4 - Intermediate fixed trunnion
    Mecanizados Alcoy
    Type MP3 - Rear clevis
    Mecanizados Alcoy
    Type MP5 - Rear spherical bearing
    Mecanizados Alcoy
    Type MS2 - Side foot
    Mecanizados Alcoy
    Type MP3 - Rear clevis
    Stern
    MF3 - Front flange
    Mecanizados Alcoy
    Type 00 - Basic version
    HPS International
    H160 C0 - Hydraulic cylinder, double acting, double rod, H160 Co serie. Tie rods cylinder ISO 6020/2-DIN 24554 NF E 48.016 standard. Operating pressure: 160 Bar, Bore Ø25 ... 125 mm
    Mecanizados Alcoy
    Type MF4 - Rear flange
    Mecanizados Alcoy
    Type 01 - Rectangular front flange
    Mecanizados Alcoy
    Type MF3 - Front flange
    Metalwork
    MEHANICAL PISTON ROD LOCK
    Setec
    MR_S - Rack & pinion driven linear unit
    Stern
    MX1 - Tie rods extended on both ends
Previews
3D
Dimension
2D
Download CAD models